Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
46.61.9.024.0040
Part Number
|
---|
46.61.9.024.0040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Connection (components) | Contact material | Contact type | Control mode | Durability | Electrical lifespan | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal current (details) (A) | Product size (length) (mm) | Relay features | Resistance (coil) (Ω) | Response time (ms) | Switching current (max.) (A) | Switching capacity (max.) (VA) | Switching capacity (V AC) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Temperature range (°C) | Type (manufacturer type) | Fall time (ms) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.45 € | 1 | Available | 3 Days | 32.8 | 12.4 | - | 24 | Type C CEE 7/16 plug 4.8 mm | AgNi | 1 change-over | - | - | - | 253 | - | +70 | 184 | - | - | 29 | - | - | 15 | 16 | 4000 | - | 440 | - | - | 46.61.9.024.0040 | 5 |
Loading...
Min. temperature(°C) | -40 | Product type | Plug-in relay | RoHS-compliant | Yes |
---|
This page is Plug-in relay, part number 46.61.9.024.0040.
You can find the detail information about specifications and dimensions on part number 46.61.9.024.0040.
Configure
Basic Attributes
Coil nominal voltage(V AC)
Control mode
Durability
Electrical lifespan
Max. pick-up voltage(V DC)
Min. pick-up voltage(V DC)
Nominal current (details)(A)
Relay features
Resistance (coil)(Ω)
Switching capacity(V AC)
Switching voltage(V AC)
Temperature range(°C)
Type
Dimension height(mm)
Dimension width(mm)
Coil nominal voltage(V DC)
Connection (components)
Contact material
Contact type
Max. pick-up voltage(V AC)
Max. temperature(°C)
Min. pick-up voltage(V AC)
Product size (length)(mm)
Response time(ms)
Switching current (max.)(A)
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Type (manufacturer type)
Fall time(ms)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
46.52.9.024.0040 |
46.52.9.024.0074 |
46.61.8.230.0040 |
55.33.9.024.0090 |
55.34.8.024.0050 |
55.34.8.048.0040 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Connection (components) | Contact material | Contact type | Control mode | Durability | Electrical lifespan | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal current (details) (A) | Product size (length) (mm) | Relay features | Resistance (coil) (Ω) | Response time (ms) | Switching current (max.) (A) | Switching capacity (max.) (VA) | Switching capacity (V AC) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Temperature range (°C) | Type (manufacturer type) | Fall time (ms) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.99 € | 1 | Available | 3 Days | 32.8 | 12.4 | - | 24 | Type C CEE 7/16 plug 2.5 mm | AgNi | 2 change-overs | - | - | - | 26.4 | - | +70 | - | 17.5 | - | 29 | - | - | 10 | 8 | 2000 | - | 440 | - | - | 46.52.9.024.0040 | 3 | |
13.75 € | 1 | Available | 3 Days | 32.8 | 12.4 | - | 24 | Type C CEE 7/16 plug 2.5 mm | AgNi | 2 change-overs | - | - | - | 26.4 | - | +70 | - | 17.5 | - | 29 | - | - | 10 | 8 | 2000 | - | 440 | - | - | 46.52.9.024.0074 | 3 | |
14.81 € | 1 | Available | 3 Days | 32.8 | 12.4 | 230 | - | Type C CEE 7/16 plug 4.8 mm | AgNi | 1 change-over | - | - | - | 26.4 | - | +70 | - | 17.5 | - | 29 | - | - | 15 | 16 | 4000 | - | 440 | - | - | 46.61.8.230.0040 | 5 | |
17.99 € | 1 | Available | 3 Days | 37.2 | 20.7 | - | 24 | Type C CEE 7/16 plug 2 mm | AgNi | 3 change-overs | monostable. 1 coil | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | - | 26.4 | +85 | - | 19.2 | - | 27.7 | + test button (lockable)|+ LED display|+ flyback diode | 600 | - | 10 | 2500 | - | 400 | 250 | -40 - +85 | 55.33.9.024.0090 | - | |
17.99 € | 1 | Available | 3 Days | 37.2 | 20.7 | 24 | - | Type C CEE 7/16 plug 2 mm | AgNi | 4 change-overs | monostable. 1 coil | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | 26.4 | - | +85 | 19.2 | - | - | 27.7 | + test button (lockable)|+ LED display | 190 | - | 7 | 1750 | - | 250 | 250 | -40 - +85 | 55.34.8.024.0050 | - | |
15.87 € | 1 | Available | 3 Days | 37.2 | 20.7 | 48 | - | Type C CEE 7/16 plug 2 mm | AgNi | 4 change-overs | monostable. 1 coil | (AC/DC) 20 x 106/50 x 106 switching cycles | (AC/DC) 100 x 103/200 x 103 switching cycles | 52.8 | - | +85 | 38.4 | - | - | 27.7 | + test button (lockable)|+ mechanical display | 770 | - | 7 | 1750 | - | 250 | 250 | -40 - +85 | 55.34.8.048.0040 | - |