Manufacturer part number: DS1013-06RSIB-B-0
Brand: CONNFLY
Price: 0.51 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DS1013-06RSIB-B-0
Case material | PBT. UL94V-0 | Colour | Black | Connection (components) | |
---|---|---|---|---|---|
Connector orientation | Parallel (to the PCB) | Connector type | Pin strip. right angle | Contact material | Copper alloy |
Contact spacing(mm) | 2.54 | Contact surface | Gold plated | Manufacturer part # | DS1013-06RSIB-B-0 |
No. of rows | 2 | Pins per row | 3 | Product size (height)(mm) | 9 |
Product size (width)(mm) | 9.1 | Product size (length)(mm) | 15.22 | Product type | Pin connector |
RoHS-compliant | Yes | Total number of pins | 6 | Type (manufacturer type) | DS1013-06RSIB-B-0 |
This page is HEADER 06P R / A DS1013-06RSIB-B-0, part number DS1013-06RSIB-B-0.
You can find the detail information about specifications and dimensions on part number DS1013-06RSIB-B-0.