Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HTN335E |
L73M |
MB199 |
MBN106 |
MBN110 |
MBN113 |
MBN120 |
MBN125 |
MBN132 |
MBN310 |
MBS120 |
MCN116 |
MCN120 |
MCN316 |
MCN320 |
MCN332 |
MCS116 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Fuse size | Model (fuse accessories) | Nominal current (A) | Nominal voltage (V) | Nominal voltage (details) (V) | Number of pins | Operating voltage (V) | Operating voltage (V AC) | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Release characteristics | Switch-off capacity (kA) | Type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169.85 € | 1 | 3 Days | - | - | - | 35 | - | 230/400 | - | - | - | 110 | - | 81 | E | - | - | - | ||
104.88 € | 1 | Available | 3 Days | - | D02 | - | 63 | - | 400 | - | - | - | - | 70 | - | - | - | - | - | |
36.60 € | 1 | Available | 3 Days | Grey | - | 1-phase | 6 | 230|400 | - | 1 | 230 - 400 | - | - | - | - | B | - | - | - | |
8.39 € | 1 | 3 Days | Grey | - | 1-phase | 6 | 230|400 | - | 1 | 230 V - 400 | - | - | - | - | B | 6 | - | - | ||
9.51 € | 1 | 3 Days | - | - | - | 10 | - | 230/400 | 1 | - | 230/400 | - | - | - | B/6kA | - | 10 A | - | ||
9.51 € | 1 | 3 Days | - | - | - | 13 | - | 230/400 | 1 | - | 230/400 | - | - | - | B/6kA | - | 13 A | - | ||
10.05 € | 1 | Available | 3 Days | - | - | - | 20 | - | 230/400 | 1 | - | 230/400 | - | - | - | B/6kA | - | 20 A | - | |
10.07 € | 1 | 3 Days | - | - | - | 25 | - | 230/400 | 1 | - | 230/400 | - | - | - | B/6kA | - | 25 A | - | ||
9.51 € | 1 | 3 Days | - | - | - | 32 | - | 230/400 | 1 | - | 230/400 | - | - | - | B/6kA | - | 32 A | - | ||
54.37 € | 1 | Available | 3 Days | Grey | - | 3-phase | 10 | 230|400 | - | 3 | 230 - 400 | - | - | - | - | B | 6 | - | - | |
11.68 € | 1 | Available | 3 Days | Grey | - | 1-phase | 20 | 230|400 | - | 1 | 230 V - 400 | - | - | - | - | B | 6 | - | - | |
16.80 € | 1 | 3 Days | - | - | - | 16 | - | 230/400 | 1 | - | 230/400 | - | - | - | C/6kA | - | 16 A | 1-pin | ||
20.32 € | 1 | Available | 3 Days | Grey | - | 1-phase | 20 | 230|400 | - | 1 | 230 - 400 | - | 83 | 70 | 17.5 | C | 6 | - | - | |
48.17 € | 1 | 3 Days | - | - | - | 16 | - | 230/400 | 3 | - | 230/400 | - | - | - | C/6kA | - | 16 A | 3-pin | ||
62.73 € | 1 | 3 Days | Grey | - | 3-phase | 20 | - | - | 3 | 230 - 400 | - | - | - | - | C | 6 | - | - | ||
71.69 € | 1 | 3 Days | Grey | - | 3-phase | - | 230|400 | - | 3 | 230 - 400 | - | - | - | - | C | 6 | - | - | ||
16.80 € | 1 | 3 Days | Grey | - | 1-phase | 16 | 230|400 | - | - | 230 - 400 | - | 83 | 70 | 17.5 | C | 6 | - | - |
Loading...
Product type | Circuit breaker |
---|
Configure
Basic Attributes
Colour
Fuse size
Model (fuse accessories)
Nominal current(A)
Nominal voltage(V)
Nominal voltage (details)(V)
Number of pins
Operating voltage(V)
Operating voltage(V AC)
Product size (height)(mm)
Product size (depth)(mm)
Product size (width)(mm)
Release characteristics
Switch-off capacity(kA)
Type
Type (misc.)
Filter by standard shipping days
Optional Attributes