SCALANCE XB213-3 Industrial Ethernet switch (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6GK52133BB002TB2
6GK52133BD002AB2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
No. of 10/100 Mbps ports
(x)

1,780.39 €

1 7 Days 13

1,854.35 €

1 7 Days 16

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Current consumption(A) 0.54 Interfaces (PC/multimedia) RJ45
IP rating IP20 Min. ambient temperature(°C) 0 Operating voltage(V) 28.8
Product size (height)(mm) 117 Product size (depth)(mm) 109 Product size (width)(mm) 120
Product type Industrial Ethernet switch Transfer rate(Mbps) 10 / 100 Type (manufacturer type) SCALANCE XB 213-3
Weight(g) 500.0 Working principle Managed switch

Tech Support