Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ASFN64371
Part Number
|
---|
ASFN64371 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air flow rate (m³/h) | Cable length (m) | Component features | Connection (components) | Connection cable (m) | Current consumption (A) | Lifespan (h) | Material | Max. current consumption (mA) | Max. noise generation (dBa) | Min. temperature (°C) | Noise emission (max.) (dB) | Nominal voltage (V AC) | Nominal voltage (Vdc) | Nominal voltage (V DC) | Operating voltage (V DC) | Output (max.) (details) (m³/h) | Power (W) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Rotational speed (rpm) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.41 € | 1 | Available | 3 Days | 26.4 | 0.30 | w/o rotary encoder | Open end cable | - | - | 70000 | Plastic | 500 | - | -10 | 19 | - | - | 12 | - | - | 0.6 | 25 | 60 | 60 | 2550 | - | ASFN64371 | - |
Loading...
Colour | Black | Max. temperature(°C) | 70 | Product type | Axial fan |
---|---|---|---|---|---|
Type of bearing | Double ball bearing |
This page is Axial fan, part number ASFN64371.
You can find the detail information about specifications and dimensions on part number ASFN64371.
Configure
Basic Attributes
Connection cable(m)
Current consumption(A)
Max. noise generation(dBa)
Nominal voltage(V AC)
Nominal voltage(Vdc)
Operating voltage(V DC)
Output (max.) (details)(m³/h)
Type
Type (misc.)
Air flow rate(m³/h)
Cable length(m)
Component features
Connection (components)
Lifespan(h)
Material
Max. current consumption(mA)
Min. temperature(°C)
Noise emission (max.)(dB)
Nominal voltage(V DC)
Power(W)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Rotational speed(rpm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ASEN104529 |
ASEN80216 |
ASEN80416 |
ASFN84391 |
ASFN90392 |
ASFN96371 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Air flow rate (m³/h) | Cable length (m) | Component features | Connection (components) | Connection cable (m) | Current consumption (A) | Lifespan (h) | Material | Max. current consumption (mA) | Max. noise generation (dBa) | Min. temperature (°C) | Noise emission (max.) (dB) | Nominal voltage (V AC) | Nominal voltage (Vdc) | Nominal voltage (V DC) | Operating voltage (V DC) | Output (max.) (details) (m³/h) | Power (W) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Rotational speed (rpm) | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.20 € | 1 | Available | 3 Days | 174 | - | w/o rotary encoder | Type C CEE 7/16 plug 2.8 mm | - | - | 50000 | Aluminium|Plastic | 250 | - | -20 | 41 | 115 | - | - | - | - | 15.5 | 38 | 120 | 120 | 2900 | - | ASEN104529 | - | |
52.03 € | 1 | Available | 3 Days | 55 | 0.30 | w/o rotary encoder | Open end cable | - | - | 50000 | Aluminium|Plastic | 55 | - | -20 | 31 | 230 | - | - | - | - | 7.6 | 25 | 80 | 80 | 3000 | - | ASEN80216 | - | |
47.68 € | 1 | Available | 3 Days | 54 | 0.30 | w/o rotary encoder | Open end cable | 0.3 | 0.07 | 50000 | Aluminium|Plastic | 70 | 33/38 | -20 | 38 | 230 | - | - | - | 45- 54 | 10 | 38 | 80 | 80 | 3200 | ASEN80416 | ASEN80416 | - | |
26.77 € | 1 | Available | 3 Days | 40.8 | 0.30 | Rotary encoder | Open end cable | - | - | 60000 | Plastic | 70 | - | -10 | 22 | - | - | 12 | - | - | 0.84 | 25 | 80 | 80 | 1900 | - | ASFN84391 | - | |
26.77 € | 1 | Available | 3 Days | 82.8 | 0.30 | Rotary encoder | Open end cable | - | - | 60000 | Plastic | 100 | - | -10 | 32 | - | - | 24 | - | - | 2.4 | 25 | 92 | 92 | 2350 | - | ASFN90392 | - | |
26.77 € | 1 | Available | 3 Days | 96.6 | 0.30 | w/o rotary encoder | Open end cable | 0.3 | 0.28 | 60000 | Plastic | 280 | 35.5 | -10 | 35.5 | - | - | 12 | 12 | 96.6 | 3.36 | 25 | 92 | 92 | 2750 | ASFN96371 | ASFN96371 | Without rotation sensor |