Sensor, actuator connector / Screw-on / Soldering / IP67 (Part Numbers)

Sensor, actuator connector / Screw-on / Soldering / IP67
  • Volume Discount
[Specifications]
・Connection: Soldering
・Product type: Sensor/actuator connector
・Seal type: Screw-on
・IP rating: IP67

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6-2271110-2
6-2271111-2
6-2271116-2
6-2271117-2
6-2271122-2
6-2271123-2
6-2271129-2
2120950-1
2120951-1
2120952-1
T4011008031-000
T4110002051-000
T4110012081-000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connector type Connector standard Connector cross-section (max.)
(mm²)
Contact material Manufacturer part # Nominal current
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
No. of pins (RJ) Sensor/actuator cable features Thread type connection side Type (manufacturer type)

68.11 €

1 34 Days M12 plug. straightPlug. straightSensor connector0.75CuZn (brass)6-2271110-2230-12-M126-2271110-2

84.20 €

1 34 Days M12 plug. straightPlug. straightSensor connector0.25CuZn6-2271111-2230-12ShieldedM126-2271111-2

71.83 €

1 34 Days M12 socket. straightSocket. straightSensor connector0.25CuZn (brass)6-2271116-2230-12-M126-2271116-2

84.20 €

1 34 Days M12 socket. straightSocket. straightSensor connector0.25CuZn (brass)6-2271117-2230-12ShieldedM126-2271117-2

62.64 €

1 35 Days M12 plug. right anglePlug. right angleSensor connector0.25CuZn (brass)6-2271122-2230-12-M126-2271122-2

69.84 €

1 3 Days M12 plug. right anglePlug. right angleSensor connector0.25CuZn (brass)6-2271123-2230-12-M126-2271123-2

73.83 €

1 34 Days M12 socket. right angleSocket. right angleSensor connector0.75CuSn (bronze)6-2271129-2230-12ShieldedM126-2271129-2

36.91 €

1 3 Days M12 socket. straightSocket. straightSensor connector1.5CuZn (brass)2120950-112630-4-M122120950-1

42.24 €

1 69 Days M12 plug. straightPlug. straight-1.5CuZn (brass)2120951-112630-4-M122120951-1

52.65 €

1 3 Days M12 plug. straightPlug. straightSensor connector0.75CuZn (brass)2120952-10.50-50|608ShieldedM122120952-1

13.35 €

1 3 Days M8 plug. straightPlug. straightSensor connector0.50CuZn (brass)2120954-1460-3-M82120 954-1

11.12 €

1 3 Days M12 socket. straightSocket. straightSensor connector0.75CuZn (brass)4-2271116-24125-5-M124-2271116-2

16.00 €

1 3 Days M12 socket. straightSocket. straightSensor connector0.50CuZn (bronze)5-2271117-2260-8ShieldedM125-2271117-2

Loading...

  1. 1

Basic information

Connection (components) Soldering Connection side B (sensors/actuators) Customisable IP rating IP67
Max. temperature(°C) +85 Min. temperature(°C) -40 Product type Sensor/actuator connector
RoHS-compliant Yes Seal type Screw-on

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360