Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
305-09504
Part Number
|
---|
305-09504 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | RoHS-compliant | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | Yellow | - | - | Thin-walled|self-extinguishing | 305-09504 | Polyolefin (processed. irradiated) | 9.50 | 4.80 | Heatshrink w/o adhesive | Yes | 2:1 | +135 | HFT-A-9.5/4.8-PO-X-YE |
Loading...
This page is Heatshrink without adhesive, part number 305-09504.
You can find the detail information about specifications and dimensions on part number 305-09504.
Configure
Basic Attributes
Colour
Halogen-free
Type
Color
Heatshrink features
Manufacturer part #
Material
Nominal diameter (pre-shrinkage)(mm)
Nominal diameter (post-shrinkage)(mm)
Product type
RoHS-compliant
Shrinkage
Shrink temperature(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
302-30240 |
308-31217 |
309-20244 |
309-20483 |
309-20953 |
309-20954 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Colour | Halogen-free | Heatshrink features | Manufacturer part # | Material | Nominal diameter (pre-shrinkage) (mm) | Nominal diameter (post-shrinkage) (mm) | Product type | RoHS-compliant | Shrinkage | Shrink temperature (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.61 € | 1 | Available | 3 Days | Black | - | Yes | Thin-walled | 302-30240 | Polyolefin (processed. irradiated) | 2.40 | 1.20 | Heatshrink w/o adhesive | Yes | 2:1 | - | TL27-2.4/1.2-PO-X-BK | ||
13.75 € | 10 Pieces Per Package | 1 pack | Available | 3 Days | Other | Green-yellow | No | Thin-walled | 308-31217 | Polyolefin (processed. irradiated) | 12 | 4 | Heatshrink set | Ja | 3:1 | - | HIS-3-BAG-12/4-PO-X-GNYE (10) | |
5.01 € | 1 | Available | 3 Days | Yellow | - | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20244 | Polyolefin (processed. irradiated) | 2.40 | 1.20 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-2.4/1.2-PO-X-YE | ||
6.28 € | 1 | Available | 4 Days | Other | Orange | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20483 | Polyolefin (processed. irradiated) | 4.80 | 2.40 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-4.8/2.4-PO-X-OG | ||
8.93 € | 1 | Available | 3 Days | Other | Orange | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20953 | Polyolefin (processed. irradiated) | 9.50 | 4.80 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-9.5/4.8-PO-X-OG | ||
7.88 € | 1 | Available | 3 Days | Yellow | - | No | Thin-walled|Printable|Chemical-resistant|Flame-retardant | 309-20954 | Polyolefin (processed. irradiated) | 9.50 | 4.80 | Heatshrink w/o adhesive | Yes | 2:1 | - | TF21-9.5/4.8-PO-X-YE |