Network switch (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
530347
530378
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connections No. of 10/100/1000 Mbps ports
(x)
Product size (depth)
(mm)
Type (manufacturer type) Weight
(g)

47.07 €

1 Available 3 Days 8 RJ45 ports897530347350.0

33.67 €

1 Available 3 Days 5 RJ45 ports577530378280.0

Loading...

  1. 1

Basic information

Interfaces (PC/multimedia) RJ45 Jumbo frames Yes No. of MAC addresses 8192
Product size (height)(mm) 25 Product size (width)(mm) 130 Product type Network switch
Transfer rate(Gbps) 1

Tech Support