PLC add-on module (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AFP0RAD8

Part Number
AFP0RAD8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

322.48 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Certification EN 50 178. IEC/EN 60947. UL. CSA Connection 0.2 - 0.25 mm². flexible/0.2 - 4.0 mm². rigid Fitting type (details) On top-hat rail to DIN 50 022. 35 mm or screw-mounting with equipment feet ZB4-101-GF1
Interference suppression EN 55 011/55 022 class B Manufacturer part # AFP0RAD8 Product type PLC add-on module
Type (manufacturer type) AFP0 WHEEL 8

This page is PLC add-on module, part number AFP0RAD8.
You can find the detail information about specifications and dimensions on part number AFP0RAD8.

Tech Support