Wave washer Steel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ95000BA60

Part Number
8PQ95000BA60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.80 €

1 27 Days

Loading...

  1. 1

Basic information

Material Steel Product type Wave washer RoHS-compliant Ja
Type (manufacturer type) 8PQ 9500-0 BA60 Weight(g) 349

This page is Wave washer Steel, part number 8PQ95000BA60.
You can find the detail information about specifications and dimensions on part number 8PQ95000BA60.

Tech Support