Torx bit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ94000BA10

Part Number
8PQ94000BA10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

207.68 €

1 13 Days

Loading...

  1. 1

Basic information

Product size (Ø)(mm) 6 Product type Torx bit RoHS-compliant Ja
Type (manufacturer type) 8PQ 9400-0 BA10 Weight(g) 99

This page is Torx bit, part number 8PQ94000BA10.
You can find the detail information about specifications and dimensions on part number 8PQ94000BA10.

Tech Support