Screw Steel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ95000BA31

Part Number
8PQ95000BA31
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.57 €

1 29 Days

Loading...

  1. 1

Basic information

Material Steel Product type Screw RoHS-compliant Ja
Type (manufacturer type) 8PQ 9500-0 BA31 Weight(g) 691

This page is Screw Steel, part number 8PQ95000BA31.
You can find the detail information about specifications and dimensions on part number 8PQ95000BA31.

Tech Support