Crossbar Steel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8PQ30000BA10
8PQ30000BA12
8PQ30000BA72
8PQ30001BA78
8PQ30001BA80
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

48.77 €

1 12 Days 50300228PQ 3000-0 BA10

56.36 €

1 11 Days 50350228PQ 3000-0 BA12

58.53 €

1 Available 11 Days 50750228PQ 3000-0 BA72

35.36 €

1 Available 14 Days -600-8PQ 3000-1 BA78

43.35 €

1 14 Days 1950850-BA80 8PQ 3000-1

Loading...

  1. 1

Basic information

Material Steel Product type Crossbar RoHS-compliant Ja

Tech Support