Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10061874
Part Number
|
---|
10061874 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clamp Ø (mm) | Colour | External thread | Manufacturer part # | Spanner size (mm) | Terminal Ø (max.) (mm) | Thread length (mm) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.40 € | 1 | Available | 3 Days | 6 | Black | PG13.5 | 10061874 | 24 | 12 | 9 | SKVS PG 13.5 RAL 9005 | SKVS PG 13.5 RAL 9005 |
Loading...
Case features | with strain relief|with bend relief | Halogen-free | No | IP rating | IP68 (up to 5 bar) |
---|---|---|---|---|---|
Material (details) | Cable Screwing: Polyamide · Molded sealing ring: EPDM | Material | Polyamide | Max. temperature(°C) | +100 |
Min. temperature(°C) | -20 | Product type | Cable gland | Temperature range(°C) | -20 - +100 |
This page is Cable Gland with Strain Relief, part number 10061874.
You can find the detail information about specifications and dimensions on part number 10061874.
Part Number |
---|
10060617 |
10060618 |
10060619 |
10060620 |
10061875 |
10061876 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clamp Ø (mm) | Colour | External thread | Manufacturer part # | Spanner size (mm) | Terminal Ø (max.) (mm) | Thread length (mm) | Type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 1 | Available | 3 Days | 5 | Light grey | PG11 | 10060617 | 22 | 10 | 8 | SKVS PG11 RAL 7035 | SKVS PG11 RAL 7035 | |
3.40 € | 1 | Available | 3 Days | 6 | Light grey | PG13.5 | 10060618 | 24 | 12 | 9 | SKVS PG 13.5 RAL 7035 | SKVS PG 13.5 RAL 7035 | |
3.40 € | 1 | Available | 3 Days | 10 | Light grey | PG16 | 10060619 | 27 | 14 | 10 | SKVS PG 16 RAL 7035 | SKVS PG 16 RAL 7035 | |
5.01 € | 1 | Available | 3 Days | 13 | Light grey | PG21 | 10060620 | 33 | 18 | 11 | COUNTER NUT PG 21 RAL 7035 | SKVS PG 21 RAL 7035 | |
3.40 € | 1 | Available | 3 Days | 10 | Black | PG16 | 10061875 | 27 | 14 | 10 | COUNTER NUT PG 16 RAL 9005 | SKVS PG 16 RAL 9005 | |
6.84 € | 1 | Available | 3 Days | 13 | Black | PG21 | 10061876 | 33 | 18 | 11 | SKVS PG 21 RAL 9005 | SKVS PG 21 RAL 9005 |