Mounting Plate (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8MF10402AA120

Part Number
8MF10402AA120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.83 €

1 4 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 1000 Product size (width)(mm) 400 Product type Mounting plate
Type (manufacturer type) 8MF 1040-2 AA 12-0 Type (misc.) Quick mounting with screws. punched Weight(g) 8300.0

Tech Support