Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1434-77 |
1434-86 |
1434-97 |
1434-105 |
1434-108 |
1434-117 |
1434-1212 |
1434-127 |
1434-137 |
1434-1713 |
1434-176 |
1434-177 |
1434-178 |
1434-845 |
1434-955 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|
9.16 € | 1 | Available | 11 Days | 178 | 178 | 1434-77 | |
12.52 € | 1 | Available | 11 Days | 152 | 203 | 1434-86 | |
10.92 € | 1 | Available | 11 Days | 178 | 229 | 1434-97 | |
8.29 € | 1 | Available | 11 Days | 127 | 254 | 1434-105 | |
15.07 € | 1 | Available | 35 Days | 203 | 254 | 1434-108 | |
11.69 € | 1 | Available | 11 Days | 178 | 279 | 1434-117 | |
20.17 € | 1 | Available | 11 Days | 305 | 305 | 1434-1212 | |
12.52 € | 1 | Available | 11 Days | 178 | 305 | 1434-127 | |
15.07 € | 1 | Available | 11 Days | 178 | 330 | 1434-137 | |
27.99 € | 1 | Available | 11 Days | 330 | 432 | 1434-1713 | |
18.60 € | 1 | Available | 11 Days | 152 | 432 | 1434-176 | |
15.92 € | 1 | Available | 11 Days | 178 | 432 | 1434-177 | |
19.48 € | 1 | Available | 11 Days | 203 | 432 | 1434-178 | |
12.04 € | 1 | Available | 11 Days | 114 | 203 | 1434-845 | |
9.16 € | 1 | Available | 11 Days | 127 | 241 | 1434-955 |
Loading...
Colour | Ecru | Material | Aluminium | Product size (height)(mm) | 1 |
---|---|---|---|---|---|
Product type | Base plate | RoHS-compliant | Yes |