Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1427BAILKIT1 |
1427BAILKIT2 |
1427D5 |
1427D7 |
1427D10 |
M3265-1003 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Hole spacing (mm) | Material | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|
34.29 € | 1 | Available | 10 Days | Black | 162.77 | Polycarbonate (PC) | - | - | - | 1427BAILKIT1 | |
66.07 € | 1 | Available | 11 Days | Black | 162.77 | Polycarbonate (PC) | - | - | - | 1427BAILKIT2 | |
26.35 € | 1 | Available | 11 Days | Chrome | 139.7 | Steel | 63.47 | 5 | 120.55 | 1427D5 | |
29.05 € | 1 | Available | 11 Days | Chrome | 177.8 | Steel | 63.57 | 5 | 162.59 | 1427D7 | |
32.51 € | 1 | Available | 11 Days | Chrome | 254 | Steel | 63.53 | 5 | 241.34 | 1427D10 | |
37.92 € | 1 | Available | 11 Days | Black | 162.77 | Aluminium | 13.97 | - | - | M3265-1003 |
Loading...
Product type | Handle |
---|