Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Case colour | Colour | Connection (components) | Forward voltage U(F) (V) | Front panel thickness (mm) | Head diameter (mm) | Head height (mm) | IP rating | LED warning light features | Lifespan (h) | Light intensity I(V) (mcd) | Material | Material properties | Max. operating voltage (V) | Max. temperature (°C) | Min. operating voltage (V) | Min. temperature (°C) | Mounting depth (mm) | Mounting type (LEDs) | Operating voltage (range) | Operating current (mA) | Operating voltage (V AC) | Operating voltage (V DC) | Product size (length) (mm) | Product size (Ø) (mm) | Radiation angle (°) | Recess diameter (mm) | Shape (type) | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.35 € | 1 | Available | 3 Days | Chrome | Green | Solder lug | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 34 | 7 | - | 6 | - | Q6 F1 CXXG 12E | |
7.88 € | 1 | Available | 3 Days | Chrome | Green | Solder lug | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 24 | 34 | 7 | - | 6 | - | Q6 F1 CXXG 24E | |
7.88 € | 1 | Available | 3 Days | Chrome | Red | Solder lug | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 34 | 7 | - | 6 | - | Q6 F1 CXXR 12E | |
7.35 € | 1 | Available | 3 Days | Chrome | Yellow | Solder lug | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 34 | 7 | - | 6 | - | Q6 F1 CXXY 12E | |
7.35 € | 1 | Available | 3 Days | Chrome | Yellow | Solder lug | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 24 | 34 | 7 | - | 6 | - | Q6 F1 CXXY 24E | |
7.88 € | 1 | Available | 3 Days | Chrome | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 44.85 | 9.5 | - | 8 | - | Q8F1 CXXG 12E | |
8.93 € | 1 | Available | 3 Days | Chrome | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 44.85 | 9.5 | - | 8 | - | Q8F1 CXXG220E | |
7.88 € | 1 | Available | 3 Days | Chrome | Red | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 44.85 | 9.5 | - | 8 | - | Q8F1 CXXR 12E | |
8.93 € | 1 | Available | 3 Days | Chrome | Red | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 44.85 | 9.5 | - | 8 | - | Q8F1 CXXR220E | |
9.99 € | 1 | Available | 3 Days | Chrome | White | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 44.85 | 9.5 | - | 8 | - | Q8F1 CXXW 12E | |
9.99 € | 1 | Available | 3 Days | Chrome | White | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 44.85 | 9.5 | - | 8 | - | Q8F1 CXXW 24E | |
11.61 € | 1 | Available | 3 Days | Chrome | Blue | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 43.85 | 9.5 | - | 8 | - | Q8 P1 CXXB220E | |
8.40 € | 1 | Available | 38 Days | Chrome | Yellow | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 43.85 | 9.5 | - | 8 | - | Q8 P1 CXXY220E | |
7.35 € | 1 | Available | 3 Days | Chrome | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|Built-in reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 44.75 | 9.5 | - | 8 | - | Q8 R1 CXXG 12E | |
7.88 € | 1 | Available | 3 Days | Chrome | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|Built-in reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 24 | 44.75 | 9.5 | - | 8 | - | Q8 R1 CXXG 24E | |
8.93 € | 1 | Available | 3 Days | Chrome | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|Built-in reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 44.75 | 9.5 | - | 8 | - | Q8 R1 CXXG220E | |
7.35 € | 1 | Available | 3 Days | Chrome | Red | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|Built-in reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 44.75 | 9.5 | - | 8 | - | Q8 R1 CXXR 12E | |
7.35 € | 1 | Available | 3 Days | Chrome | Red | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|Built-in reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 24 | 44.75 | 9.5 | - | 8 | - | Q8 R1 CXXR 24E | |
8.40 € | 1 | Available | 3 Days | Chrome | Red | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|Built-in reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 44.75 | 9.5 | - | 8 | - | Q8 R1 CXXR220E | |
9.99 € | 1 | Available | 3 Days | Chrome | White | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|Built-in reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 24 | 44.75 | 9.5 | - | 8 | - | Q8 R1 CXXW 24E | |
11.61 € | 1 | Available | 3 Days | Chrome | White | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|Built-in reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 44.75 | 9.5 | - | 8 | - | Q8 R1 CXXW220E | |
7.35 € | 1 | Available | 3 Days | Chrome | Yellow | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|Built-in reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 44.75 | 9.5 | - | 8 | - | Q8 R1 CXXY 12E | |
8.93 € | 1 | Available | 38 Days | Chrome | Yellow | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|Built-in reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 44.75 | 9.5 | - | 8 | - | Q8 R1 CXXY220E | |
7.88 € | 1 | Available | 3 Days | Chrome | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 45.6 | 16 | - | 14 | - | Q14 F1 CXXG 12E | |
8.93 € | 1 | Available | 3 Days | Chrome | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 45.6 | 16 | - | 14 | - | Q14 F1 CXXG220E | |
7.88 € | 1 | Available | 3 Days | Chrome | Red | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 45.6 | 16 | - | 14 | - | Q14 F1 CXXR 12E | |
8.93 € | 1 | Available | 3 Days | Chrome | Red | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 45.6 | 16 | - | 14 | - | Q14 F1 CXXR220E | |
11.61 € | 1 | Available | 3 Days | Chrome | White | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 45.6 | 16 | - | 14 | - | Q14 F1 CXXW 12E | |
11.61 € | 1 | Available | 3 Days | Chrome | White | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 24 | 45.6 | 16 | - | 14 | - | Q14 F1 CXXW 24E | |
12.67 € | 1 | Available | 3 Days | Chrome | White | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 45.6 | 16 | - | 14 | - | Q14 F1 CXXW220E | |
9.99 € | 1 | Available | 3 Days | Chrome | Blue | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 48.5 | 16 | - | 14 | - | Q14 P1 CXXB 12E | |
9.99 € | 1 | Available | 3 Days | Chrome | Blue | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 24 | 48.5 | 16 | - | 14 | - | Q14 P1 CXXB 24E | |
7.88 € | 1 | Available | 3 Days | Chrome | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 48.5 | 16 | - | 14 | - | Q14 P1 CXXG 12E | |
8.93 € | 1 | Available | 28 Days | Chrome | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 48.5 | 16 | - | 14 | - | Q14 P1 CXXG220E | |
7.88 € | 1 | Available | 3 Days | Chrome | Red | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 48.5 | 16 | - | 14 | - | Q14 P1 CXXR 12E | |
12.67 € | 1 | Available | 3 Days | Chrome | White | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 48.5 | 16 | - | 14 | - | Q14 P1 CXXW220E | |
7.88 € | 1 | Available | 3 Days | Chrome | Yellow | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 48.5 | 16 | - | 14 | - | Q14 P1 CXXY 12E | |
9.45 € | 1 | Available | 3 Days | Black | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | chrome plated | - | - | - | - | - | Screw and union | - | 20 | - | 24 | 45.6 | 18.3 | - | 16 | - | Q16 F1 BXXG 24E | |
8.93 € | 1 | Available | 3 Days | Black | Red | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | chrome plated | - | - | - | - | - | Screw and union | - | 20 | - | 24 | 45.6 | 18.3 | - | 16 | - | Q16 F1 BXXR 24E | |
13.75 € | 1 | Available | 3 Days | Black | White | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | chrome plated | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 45.6 | 18.3 | - | 16 | - | Q16 F1 BXXW220E | |
8.93 € | 1 | Available | 3 Days | Black | Yellow | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | chrome plated | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 45.6 | 18.3 | - | 16 | - | Q16 F1 BXXY 12E | |
9.45 € | 1 | Available | 3 Days | Black | Yellow | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | chrome plated | - | - | - | - | - | Screw and union | - | 20 | - | 24 | 45.6 | 18.3 | - | 16 | - | Q16 F1 BXXY 24E | |
11.61 € | 1 | Available | 3 Days | Chrome | Blue | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 45.6 | 18.3 | - | 16 | - | Q16 F1 CXXB 12E | |
8.93 € | 1 | Available | 3 Days | Chrome | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 24 | 45.6 | 18.3 | - | 16 | - | Q16 F1 CXXG 24E | |
10.56 € | 1 | Available | 3 Days | Chrome | Red | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 45.6 | 18.3 | - | 16 | - | Q16 F1 CXXR220E | |
8.93 € | 1 | Available | 3 Days | Chrome | Yellow | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 24 | 45.6 | 18.3 | - | 16 | - | Q16 F1 CXXY 24E | |
8.93 € | 1 | Available | 3 Days | Black | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | chrome plated | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 48.5 | 18.3 | - | 16 | - | Q16 P1 BXXG 12E | |
9.45 € | 1 | Available | 3 Days | Black | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | chrome plated | - | - | - | - | - | Screw and union | - | 20 | - | 24 | 48.5 | 18.3 | - | 16 | - | Q16 P1 BXXG 24E | |
9.45 € | 1 | Available | 3 Days | Black | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | chrome plated | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 48.5 | 18.3 | - | 16 | - | Q16 P1 BXXG220E | |
10.56 € | 1 | Available | 3 Days | Chrome | Red | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 48.5 | 18.3 | - | 16 | - | Q16 P1 CXXR220E | |
8.93 € | 1 | Available | 3 Days | Chrome | Yellow | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 20 | - | 12 | 48.5 | 18.3 | - | 16 | - | Q16 P1 CXXY 12E | |
10.56 € | 1 | Available | 3 Days | Chrome | Yellow | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 48.5 | 18.3 | - | 16 | - | Q16 P1 CXXY220E | |
9.99 € | 1 | Available | 3 Days | Grey | Yellow | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | satin | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 48.5 | 18.3 | - | 16 | - | Q16 P1 GXXY220E | |
11.61 € | 1 | Available | 3 Days | Black | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|External reflector | - | - | Brass | chrome plated | - | - | - | - | - | Screw and union | - | 20 | - | 24|24 | 48.5 | 22 | - | 19 | - | Q 19 P1 BXXG 24AE | |
25.55 € | 1 | Available | 3 Days | Aluminium (anodised)|Green | Green | Solder tag | 9.0 | 10 | 25 | 2.5 | Actuator side: IP67/Connection side: IP00 | - | 100000 | 980 | Aluminium/PVC | anodised | 30.8 | 85 | 25.2 | -40 | 49 | - | 25.2 - 30.8 V | 40 | 28|28 | - | 51.5 | 25 | 30 | 22 | Also | Q22 F1 AGXXSG 28 AE | |
14.81 € | 1 | Available | 3 Days | Chrome | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 40 | - | 24 | 51.5 | 25 | - | 22 | - | Q22 F1 CXXG 24E | |
17.99 € | 1 | Available | 3 Days | Chrome | Green | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 51.5 | 25 | - | 22 | - | Q22 F1 CXXG220E | |
15.87 € | 1 | Available | 3 Days | Chrome | Red | Type C CEE 7/16 plug 2.8 mm | - | - | - | - | IP67 | splashproof|protudes from control panel | - | - | Brass | shiny | - | - | - | - | - | Screw and union | - | 3 | 230 | - | 51.5 | 25 | - | 22 | - | Q22 F1 CXXR220E | |
40.72 € | 1 | Available | 3 Days | Aluminium (anodised)|Green | Green | Open end cable | 9.0 | 10 | 25 | 2.5 | Actuator side: IP67/Connection side: IP00 | - | 100000 | 980 | Aluminium/PVC | anodised | 26.4 | 85 | 21.6 | -40 | 22 | - | 21.6 - 26.4 V | 40 | 24|24 | - | 22.5 | 25 | 30 | 22 | Also | Q22 F5 AGXXSG 24AE | |
36.43 € | 1 | Available | 3 Days | Aluminium (anodised)|Green | Green | Open end cable | 9.0 | 10 | 25 | 2.5 | Actuator side: IP67/Connection side: IP00 | - | 100000 | 980 | Aluminium/PVC | anodised | 253 | 85 | 207 | -40 | 22 | - | 207 - 253 V | 3 | 230 | - | 22.5 | 25 | 30 | 22 | Also | Q22 F5 AGXXSG220E |
Loading...
Product type | LED indicator light |
---|
Configure
Basic Attributes
Case colour
Colour
Connection (components)
Forward voltage U(F)(V)
Front panel thickness(mm)
Head diameter(mm)
Head height(mm)
IP rating
LED warning light features
Lifespan(h)
Light intensity I(V)(mcd)
Material
Material properties
Max. operating voltage(V)
Max. temperature(°C)
Min. operating voltage(V)
Min. temperature(°C)
Mounting depth(mm)
Mounting type (LEDs)
Operating voltage (range)
Operating current(mA)
Operating voltage(V AC)
Operating voltage(V DC)
Product size (length)(mm)
Product size (Ø)(mm)
Radiation angle(°)
Recess diameter(mm)
Shape (type)
Type
Filter by standard shipping days
Optional Attributes