Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8763 0401 61
Part Number
|
---|
8763 0401 61 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Crimp area | Crimp area AWG | Crimp area AWG (min.) (awg) | Crimp area AWG (max.) (awg) | Crimp area (max.) (mm²) | Crimp area (min.) (mm²) | Crimp area (mm²) | Manufacturer part # | Material properties | Pliers features | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product type | Range of use | Suitable for (pliers) | Suitable for | Type | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,016.91 € | 1 | Available | 14 Days | 1.5 up to 10 mm² | - | 15 | 7 | 10 | 1.5 | - | 8763 0401 61 | - | Incl. PVC case | - | - | 230 | Crimper | Machined pins and receptacle contacts | - | - | - | 1220 |
Loading...
This page is Crimper, part number 8763 0401 61.
You can find the detail information about specifications and dimensions on part number 8763 0401 61.
Configure
Basic Attributes
Crimp area AWG
Crimp area(mm²)
Material properties
Product size (height)(mm)
Product size (width)(mm)
Suitable for (pliers)
Suitable for
Type
Crimp area
Crimp area AWG (min.)(awg)
Crimp area AWG (max.)(awg)
Crimp area (max.)(mm²)
Crimp area (min.)(mm²)
Manufacturer part #
Pliers features
Product size (length)(mm)
Product type
Range of use
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
610 084 3 2 |
610 087 3 |
610 088 3 |
610 185 3 |
616 001 3 1 |
616 002 3 1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Crimp area | Crimp area AWG | Crimp area AWG (min.) (awg) | Crimp area AWG (max.) (awg) | Crimp area (max.) (mm²) | Crimp area (min.) (mm²) | Crimp area (mm²) | Manufacturer part # | Material properties | Pliers features | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product type | Range of use | Suitable for (pliers) | Suitable for | Type | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
165.85 € | 1 | Available | 3 Days | 0.08 up to 10 mm² | - | 28 | 7 | 10 | 0.08 | - | 610 084 3 2 | - | - | - | - | 180 | Crimper | Ferrules | - | - | - | 440 | |
188.69 € | 1 | Available | 14 Days | 0.08 up to 10 mm² | - | 28 | 7 | 10 | 0.08 | - | 610 087 3 | burnished | - | - | - | 190 | Crimper | Ferrules | - | - | - | 475 | |
171.55 € | 1 | Available | 8 Days | 0.08 up to 16 mm² | - | 28 | 5 | 16 | 0.08 | - | 610 088 3 | burnished | - | - | - | 190 | Crimper | Ferrules | - | - | - | 475 | |
146.17 € | 1 | 3 Days | 0.08 up to 16 mm² | - | 28 | 5 | 16 | 0.08 | - | 610 185 3 | burnished | - | - | - | 180 | Crimper | Ferrules | - | - | - | 380 | ||
406.07 € | 1 | Available | 14 Days | 0.14 up to 0.35 mm² | - | - | - | 0.35 | 0.14 | - | 616 001 3 1 | - | - | - | - | - | Crimper | D-Sub plugs | HD 22 | - | - | - | |
371.76 € | 1 | Available | 14 Days | 0.03 up to 0.56 mm² | - | - | - | 0.56 | 0.03 | - | 616 002 3 1 | - | - | - | - | - | Crimper | Modu IV | - | - | - | - |