Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K05
Part Number
|
---|
K05 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Crimp area | Crimp area (max.) (mm²) | Crimp area (min.) (mm²) | Crimp area (mm²) | Manufacturer part # | Product size (length) (mm) | Range of use | Suitable for | Type | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
283.83 € | 1 | Available | 3 Days | 6 up to 50 mm² | 50 | 6 | 6 - 50 | K05 | 390 | Spade terminals|Spade terminals | Spade connectors and regular connectors | K 05 | 1100 |
Loading...
Product type | Squeezer |
---|
This page is Squeezer, part number K05.
You can find the detail information about specifications and dimensions on part number K05.
Part Number |
---|
K3 |
K48 |
K82 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Crimp area | Crimp area (max.) (mm²) | Crimp area (min.) (mm²) | Crimp area (mm²) | Manufacturer part # | Product size (length) (mm) | Range of use | Suitable for | Type | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.89 € | 1 | Available | 3 Days | 0.5 up to 16 mm² | 16 | 0.5 | 0.5 - 16 | K3 | 230 | Ferrules | Cable end sleeves | K 3 | 350 | |
52.20 € | 1 | Available | 3 Days | 0.14 up to 2.5 mm² | 2.5 | 0.14 | 0.14 - 2.5 | K48 | 150 | Ferrules | Cable end sleeves | K 48 | 160 | |
393.43 € | 1 | Available | 3 Days | 0.5 up to 6 mm² | 6 | 0.5 | 0.5 - 6 | K82 | 225 | Insulated cable lugs|Insulated wire connectors | Insulated cable connections | K 82 | 530 |