Trunking (Part Numbers)

Trunking
  • Volume Discount
[Specifications]
・Product type: Trunking
・Cable duct component: Socket module, Plug-in module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G2850
G2870
G4703
G4713
GLS5500
GLS5510
GLT1511
GLT5000
GLT5010
GS20003020
GS20009011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable duct component Colour Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (misc.)

9.52 €

1 Available 3 Days Socket module--476471-

9.00 €

1 Available 3 Days -Black-166471Device mounting ring

6.87 €

1 Available 3 Days -Black153576-Input socket

6.87 €

1 Available 3 Days -Black---76Output plug

5.37 €

1 3 Days Socket moduleBlack-556571-

6.71 €

1 3 Days Socket moduleBlack-556471-

7.93 €

1 Available 3 Days Socket moduleGrey-white (RAL 7035)-166471Device mounting ring

6.87 €

1 Available 3 Days Socket moduleLight grey-506571-

9.00 €

1 Available 3 Days Socket moduleGrey-white (RAL 7035)-506471-

51.53 €

1 3 Days Plug-in moduleTraffic red5061120-2-way socket

44.59 €

1 Available 3 Days Plug-in moduleGraphite grey (RAL 9011)5061120-2-way socket

Loading...

  1. 1

Basic information

Product type Trunking

Tech Support