Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
12 62 180 |
12 80 040 SB |
12 80 100 SB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length stop range | Length stop (min.) (mm) | Length stop (max.) (mm) | Length stop (mm) | Material | Material properties | Operating range | Operating range (diameter) | Operating range (AWG cross section) (min.) | Operating range (AWG diameter) | Operating range (AWG cross section) (max.) (awg) | Operating range (diameter) (max.) (mm) | Operating range (cross section) (max.) (mm²) | Product size (length) (mm) | Suitable for | Type | Weight (g) | Working area (cross section) | Working area cross section (min.) (mm²) | Working area diameter (min.) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.91 € | 1 | Quote | 6 up to 18 mm | 6 | 18 | 6 - 18 | Tool steel | tempered | 0.2 - 6 mm² | - | 24 | 10 up to 24 | 10 | - | 6 | 180 | Insulated cables|Single. more-and fine wrapping wire | KNIPEX 12 62 | 151 | 0.2 up to 6 mm² | 0.2 | - | ||
41.81 € | 6 | 9 Days | 4 up to 15 mm | 4 | 15 | - | - | - | Ø 0.12 - 0.4 mm · AWG 36 - 26 | 0.12 up to 0.4 mm | 36 | 26 up to 36 | 26 | 0.4 | - | 100 | CU cables | 12 80 040 | 52 | - | - | 0.12 | ||
42.67 € | 6 | Quote | 4 up to 15 mm | 4 | 15 | - | - | - | Ø 0.3 - 1.0 mm · AWG 28 - 18 | 0.3 up to 1 mm | 28 | 18 up to 28 | 18 | 1 | - | 100 | CU cables | 12 80 100 | 34 | - | - | 0.3 |
Loading...
Product type | Wire stripper |
---|
Configure
Basic Attributes
Length stop range
Length stop (min.)(mm)
Length stop (max.)(mm)
Length stop(mm)
Material
Material properties
Operating range
Operating range (diameter)
Operating range (AWG cross section) (min.)
Operating range (AWG diameter)
Operating range (AWG cross section) (max.)(awg)
Operating range (diameter) (max.)(mm)
Operating range (cross section) (max.)(mm²)
Product size (length)(mm)
Suitable for
Type
Weight(g)
Working area (cross section)
Working area cross section (min.)(mm²)
Working area diameter (min.)(mm)
Filter by standard shipping days
Optional Attributes