Thermocouple adapter (Part Numbers)

Thermocouple adapter
  • Volume Discount
[Specifications]
・Compatible with: Multimeters

[Features]
・Adapts Type-K thermocouple mini-connector to dual shrouded banana plug inputs
・Measurement range and accuracy: probe dependent
・Suitable for low voltage applications (below 30V AC, 60V DC)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2747812

Part Number
2747812
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.79 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product type Adapter Compatible with (details) Multimeters

This page is Thermocouple adapter, part number 2747812.
You can find the detail information about specifications and dimensions on part number 2747812.

Tech Support