Mini thermocouple plug (Part Numbers)

Mini thermocouple plug
  • Volume Discount
[Specifications]
・Product type: Adapter
・Sensor type: K

[Features]
・Isothermal screw terminal for K wire
・Suitable for up to 20 gauge thermocouple wire
・Color coded to industry standards (K-yellow)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

779942

Part Number
779942
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.73 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product type Adapter Sensor type K

This page is Mini thermocouple plug, part number 779942.
You can find the detail information about specifications and dimensions on part number 779942.

Tech Support