Cable tester (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4956177

Part Number
4956177
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10,795.65 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Display (test equipment) Digital Product size (height)(mm) 279.4 Product size (width)(mm) 133.3
Product type Cable tester Weight(g) 1360 Optical display Yes
Product size (depth)(mm) 66.7 Range Networks|Telecom

This page is Cable tester, part number 4956177.
You can find the detail information about specifications and dimensions on part number 4956177.

Tech Support