Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2001-1208 |
2002-1208 |
2006-1208 |
2016-1208 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of Poles (Pole) | Product size (height) (mm) | Product size (length) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
377.13 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 32.90 | 50.80 | 4.20 | 11 | 9 | 0.25 | 2.50 | 0.25 | 2.5 | 2001-1208 | 2001-1208 | |
366.21 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 32.90 | 50.80 | 5.20 | 12 | 10 | 0.25 | 4 | 0.25 | 4 | 2002-1208 | 2002-1208 | |
262.35 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 32.90 | 57.50 | 7.50 | 15 | 13 | 0.50 | 10 | 0.5 | 10 | 2006-1208 | 2006-1208 | |
174.89 € | 20 Pieces Per Package | 1 pack | Available | 6 Days | 2 | 36.90 | 69.80 | 12 | 20 | 18 | 0.50 | 25 | 0.5 | 16 | 2016-1208 | 2016-1208 |
Loading...
No. of rows | 1 | Colour | White | Connection (components) | Push-in connector |
---|---|---|---|---|---|
Product type | Dualport shielding terminal |
Configure
Basic Attributes
Number of Poles(Pole)
Product size (height)(mm)
Product size (length)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
Manufacturer part #
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes