Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-1761
Number of Poles(Pole) | 3 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 76.80 |
---|---|---|---|---|---|
Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 12 | Min. stripping length(mm) | 10 |
Nominal current(A) | 16 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 4 |
No. of rows | 1 | Colour | Grey | Connection (components) | Push-in connector |
Manufacturer part # | 2002-1761 | Product type | Tripleport base terminal | Type (manufacturer type) | 2002-1761 |
This page is Tripleport base terminal, part number 2002-1761.
You can find the detail information about specifications and dimensions on part number 2002-1761.