Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-614 |
280-683 |
280-685 |
280-914 |
281-624 |
281-659 |
281-912 |
282-131 |
282-138 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of Poles (Pole) | Product size (height) (mm) | Product size (width) (mm) | Clamp width (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Nominal voltage (V) | Min. cross section (flexible) (mm²) | Max. cross section (flexible) (mm²) | Min. cross section (inflexible) (mm²) | Max. cross section (inflexible) (mm²) | AWG (min.) | AWG max. | No. of rows | Pins per row | Contamination level | Colour | Configuration | Connector features | Manufacturer part # | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.05 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 52 | 5 | 5 | 9 | 8 | 10 | 400 | 0.08 | 2.50 | 0.08 | 2.5 | 28 | 14 | 1 | 2 | 3 | Blue | N | + separator | 280-614 | 280-614 | |
174.89 € | 50 Pieces Per Package | 1 pack | Available | 74 Days | 1 | 52.50 | 5 | 5 | 9 | 8 | 10 | 400 | 0.08 | 2.50 | 0.08 | 2.5 | 28 | 14 | 1 | 3 | 3 | Grey | L | + separator | 280-683 | 280-683 | |
191.29 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 52.50 | 5 | 5 | 9 | 8 | 10 | 400 | 0.08 | 2.50 | 0.08 | 2.5 | 28 | 14 | 1 | 4 | 3 | Grey | L | + separator | 280-685 | 280-685 | |
153.03 € | 50 Pieces Per Package | 1 pack | Available | 26 Days | 1 | 52.50 | 5 | 5 | 9 | 8 | 10 | 400 | 0.08 | 2.50 | 0.08 | 2.5 | 28 | 14 | 1 | 2 | 3 | Blue | N | + separator | 280-914 | 280-914 | |
355.27 € | 50 Pieces Per Package | 1 pack | Available | 74 Days | 1 | 60 | 8 | 8 | 10 | 9 | 16 | 800 | 0.08 | 4 | 0.08 | 4 | 28 | 12 | 1 | 2 | 3 | Grey | L | - | 281-624 | 281-624 | |
229.55 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 53.50 | 6 | 6 | 10 | 9 | 10 | 400 | 0.08 | 4 | 0.08 | 4 | 28 | 12 | 1 | 4 | 3 | Grey | L | + separator | 281-659 | 281-659 | |
158.49 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 53.50 | 6 | 6 | 10 | 9 | 10 | 400 | 0.08 | 4 | 0.08 | 4 | 28 | 12 | 1 | 2 | 3 | Grey | L | + separator | 281-912 | 281-912 | |
180.36 € | 25 Pieces Per Package | 1 pack | Available | 3 Days | 2 | 37 | 8 | 8 | 13 | 12 | 41 | 400 | 0.2 | 6 | 0.2 | 6 | 24 | 10 | 1 | 2 | 3 | Grey | L | + test option | 282-131 | 282-131 | |
541.11 € | 12 Pieces Per Package | 1 pack | Available | 6 Days | 4 | 38.5 | 16 | 16 | 13 | 12 | - | - | 0.2 | 6 | 0.2 | 6 | 24 | 10 | 2 | 2 | - | Grey | L | - | 282-138 | 282-138 |
Loading...
Connection (components) | Pull spring | Industrial goods | Yes | Product type | N terminal |
---|
Configure
Basic Attributes
Number of Poles(Pole)
Product size (height)(mm)
Product size (width)(mm)
Clamp width(mm)
Stripping length (max.)(mm)
Min. stripping length(mm)
Nominal current(A)
Nominal voltage(V)
Min. cross section (flexible)(mm²)
Max. cross section (flexible)(mm²)
Min. cross section (inflexible)(mm²)
Max. cross section (inflexible)(mm²)
AWG (min.)
AWG max.
No. of rows
Pins per row
Contamination level
Colour
Configuration
Connector features
Manufacturer part #
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes