Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2000-5317/101-000
Number of Poles(Pole) | 8 | Clamp width(mm) | 7 | Stripping length (max.)(mm) | 11 |
---|---|---|---|---|---|
Min. stripping length(mm) | 9 | Nominal current(A) | 13.5 | Min. cross section (flexible)(mm²) | 0.14 |
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (inflexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 1.5 |
AWG (min.) | 24 | AWG max. | 16 | No. of rows | 3 |
Pins per row | 2 | Colour | Grey | Connection (components) | Pull spring |
Connector features | + PG connector | Industrial goods | Yes | Manufacturer part # | 2000-5317/101-000 |
Nominal voltage(V AC) | 250 | Product type | Actuator terminal | Type (manufacturer type) | 2000-5317/101-000 |
This page is Actuator Terminal, part number 2000-5317/101-000.
You can find the detail information about specifications and dimensions on part number 2000-5317/101-000.