Label Strip Imprint【10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

209-320

Part Number
209-320
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

10 Pieces Per Package

1 pack Available 25 Days

Loading...

  1. 1

Basic information

Weight(g) 0.338 Colour White Industrial goods Yes
Compatible with Wago series 209 Imprint X Labelling Horizontal
Manufacturer part # 209-320 Product type Label strip Series (Wago serial terminal accessories) 209
Type (manufacturer type) 209-320 Type (pre-printed cable markers) Numbers

This page is Label Strip Imprint, part number 209-320.
You can find the detail information about specifications and dimensions on part number 209-320.

Tech Support