Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
280-765
Number of Poles(Pole) | 10 | Product size (height)(mm) | 28 | Product size (width)(mm) | 30 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 10 | Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 5 |
Pins per row | 4 | Contamination level | 3 | Colour | Grey |
Configuration | L | Connection (components) | Pull spring | Manufacturer part # | 280-765 |
Product type | Base terminal block | Type (manufacturer type) | 280-765 |
This page is Diode Module, part number 280-765.
You can find the detail information about specifications and dimensions on part number 280-765.