Feed-through Pin Strip【100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2092-1633/024-000

Part Number
2092-1633/024-000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

267.81 €

100 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 29.2 Weight(g) 3.36 Colour Light grey
Connection (components) Spring-loaded terminal Industrial goods Yes Compatible with Wago series 2092
Manufacturer part # 2092-1633/024-000 Product type Feed-trhu pin strip Series (Wago serial terminal accessories) 209
Type (manufacturer type) 2092-1633/024-000

This page is Feed-through Pin Strip, part number 2092-1633/024-000.
You can find the detail information about specifications and dimensions on part number 2092-1633/024-000.

Tech Support