Cable Gland【5 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

895-1604

Part Number
895-1604
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

87.13 €

5 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

External thread M25 Colour Silver Material Polyamide
Industrial goods Yes Clamp Ø(mm) 11 Halogen-free No
Manufacturer part # 895-1604 Product type Cable gland Terminal Ø (max.)(mm) 20
Type (manufacturer type) 895-1604

This page is Cable Gland, part number 895-1604.
You can find the detail information about specifications and dimensions on part number 895-1604.

Tech Support