Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
773-108
AWG | 12 | Max. cross section (inflexible)(mm²) | 2.5 | Min. cross section (inflexible)(mm²) | 0.75 |
---|---|---|---|---|---|
Nominal current(A) | 24 | Nominal voltage(V) | 400 | Product size (width)(mm) | 24 |
Stripping length(mm) | 12 | Number of pins | 8 | Connection (components) | Quick-connect |
Industrial goods | Yes | Colour | Transparent | Manufacturer part # | 773-108 |
Product type | Screw terminal | Type (manufacturer type) | 773-108 |
This page is Screw Terminal Rigid, part number 773-108.
You can find the detail information about specifications and dimensions on part number 773-108.