Socket Contact (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1-770251-0
770249-3
770253-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Contact surface Cross section
(mm²)
Manufacturer part # Nominal current
(A)
Type (manufacturer type)

3.13 €

1 3 Days 20 - 14Gold plated0.50 - 21-770251-0171-770251-0

0.67 €

1 3 Days 20 - 14Tin plated (phosphor bronze)0.50 - 2770249-37770249-3

0.48 €

1 3 Days 24 - 18Tin plated (phosphor bronze)0.20 - 1770253-37770253-3

Loading...

  1. 1

Basic information

Connector Type Socket Connection (components) Crimp Max. temperature(°C) +120
Min. temperature(°C) -55 Nominal voltage(V AC) 600 Product type Crimp contact
Series (connectors) MATE-N-LOK Socket diameter(mm) 2.18

Tech Support