Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
7709888
Colour | Silver | Connection (components) | Solder bucket | Connection angle(°) | 45 |
---|---|---|---|---|---|
Connector features | + metallized plastic enclosure|+ cable sleeve|+ short 4-40 slot drive screws|Cable exit (lateral) | Connector type | Socket strip. straight | Contact material | Copper alloy |
Contact surface | Gold plated | Manufacturer part # | 7709888 | No. of rows | 2 |
Number of pins | 9 | Product type | D-SUB receptacle set | RoHS-compliant | Ja |
Type (manufacturer type) | TCD45NT09MDMSK | Contact type (D-SUB) | Machined contacts | Mating cycles (actuations) | 500 |
This page is D-SUB receptacle set, part number 7709888.
You can find the detail information about specifications and dimensions on part number 7709888.