Temperature immersion probe (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z102A
Z102C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature measurement range (upper limit)
(°C)
Calibrated to Probe length
(mm)
Temperature reading range

115.37 €

1 Available 7 Days +500Manufacturer's standards (no certificate)--50 up to +500 °C

278.76 €

1 Available 9 Days +400-810-50 up to +400 °C

Loading...

  1. 1

Basic information

Temperature measurement range (lower limit)(°C) -50 Connector (testing equipment) 4 mm connector Product type Temperature immersion probe
Sensor type Pt1000

Tech Support