SITOP DC-UPS-MODUL USB Industrial UPS (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6EP1931-2EC42

Part Number
6EP1931-2EC42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

280.11 €

1 3 Days

Loading...

  1. 1

Basic information

Input Voltage(V) 22 - 29 V DC Output Voltage(V) 24 V DC Dimension length(mm) 125
Dimension width(mm) 50 Bridging time (max.) 45 sec (3.2 Ah)/2 min (7 Ah) Bridging time under max load(s) 45
Connections Screw connector Input voltage (max.)(V DC) 29 Interfaces 1x USB
Max. current(A) 15 Min. input voltage(V DC) 22 Output current (details)(A) 0 - 15
Output voltage (max.)(V DC) 24 Product size (height)(mm) 125 Product type Industrial UPS
Type (manufacturer type) SITOP DC-UPS-MODUL 15A DC 24V USB

Tech Support