Sensor Clamp (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2100656-BP
2100657-BP
VC-8252840
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calibrated to

153.35 €

1 Available 9 Days ISO standards

477.25 €

1 Available 14 Days DAkkS standards

34.28 €

1 Available 3 Days Manufacturer's standards (no certificate)

Loading...

  1. 1

Basic information

Product size (length)(cm) 12.5 Product type Sensor clamp Sensor type K
Temperature reading range 0 up to 120 °C Temperature reading range (max.)(°C) 120 Temperature reading range (min.)(°C) 0
Weight(g) 70.0 Connector (testing equipment) Heating element connector Product size (height)(cm) 1.5
Product size (width)(cm) 7 Temperature reading accuracy(°C) 2.5 °

Tech Support