Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MS-10
Calibrated to | Manufacturer's standards (no certificate) | Accuracy (+/-) °C(°C) | 1 | Humidity reading range (max.)(RH) | 99 |
---|---|---|---|---|---|
Humidity reading range (min.)(RH) | 1 | Humidity reading accuracy(RH) | 3.5|± 3.5 | Max. temperature(°C) | +60 |
Min. temperature(°C) | -10 | Power supply | AA battery (2x) | Power supply (details) | 2 type AA batteries. |
Product size (height)(mm) | 25 | Product size (width)(mm) | 100 | Product size (length)(mm) | 110 |
Product type | Hygrometer | Reading range - temperature(°C) | -10 to +60 | Environmental testing features | Dew point/mould detector |
Humidity reading range | 1 - 99% rH | Interface(s) | - |
This page is Digital Thermo-Hygrometer, part number MS-10.
You can find the detail information about specifications and dimensions on part number MS-10.