Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1991108-BP
Part Number
|
---|
1991108-BP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Calibrated to | Accuracy (+/-) °C (°C) | Basic accuracy (+/-) (%) | Max. temperature (°C) | Min. temperature (°C) | Power supply | Power supply (details) | Probe length (mm) | Probe thermometer features | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product size (length) (mm) | Resolution (temperature) (°C) | Response time (s) | Sensor type | Temperature range (°C) | Type (manufacturer type) | Weight (g) | Basic accuracy (%) | Display (details) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
174.89 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | 0.1 | 0.1 | 450 | -200 | AA battery (2x). included | - | - | IP65 | 108 | - | 54 | 28 | 0.1 | - | detachable|Pt1000 | - | PTM 100 + TPT-209 | 130 | - | - |
Loading...
Product type | Thermometer |
---|
This page is Thermometer, part number 1991108-BP.
You can find the detail information about specifications and dimensions on part number 1991108-BP.
Configure
Basic Attributes
Power supply (details)
Probe length(mm)
Product size (depth)(mm)
Response time(s)
Temperature range(°C)
Basic accuracy(%)
Display (details)
Calibrated to
Accuracy (+/-) °C(°C)
Basic accuracy (+/-)(%)
Max. temperature(°C)
Min. temperature(°C)
Power supply
Probe thermometer features
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Resolution (temperature)(°C)
Sensor type
Type (manufacturer type)
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1991096-BP |
1991097-BP |
1991098-BP |
2100791-BP |
2100792-BP |
2100793-BP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Calibrated to | Accuracy (+/-) °C (°C) | Basic accuracy (+/-) (%) | Max. temperature (°C) | Min. temperature (°C) | Power supply | Power supply (details) | Probe length (mm) | Probe thermometer features | Product size (height) (mm) | Product size (depth) (mm) | Product size (width) (mm) | Product size (length) (mm) | Resolution (temperature) (°C) | Response time (s) | Sensor type | Temperature range (°C) | Type (manufacturer type) | Weight (g) | Basic accuracy (%) | Display (details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
218.63 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | 0.1 | 0.1 | 250 | -70 | AA battery (2x). included | - | - | IP65 | 108 | - | 54 | 28 | 0.1 | - | fitted|Pt1000 | - | PTM-130 + TG-400 | 130 | - | - | |
147.05 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | 0.1 | 0.1 | 450 | -200 | AA battery (2x). included | - | - | IP65 | 108 | - | 54 | 28 | 0.1 | - | detachable|Pt1000 | - | PTM 100 + TPT-200 | 130 | - | - | |
169.43 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | 0.1 | 0.1 | 450 | -200 | AA battery (2x). included | - | - | IP65 | 108 | - | 54 | 28 | 0.1 | - | detachable|Pt1000 | - | PTM 100 + TPT-201 | 130 | - | - | |
60.69 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | 1 | 0.3 | +1370 | -200 | 9 V battery (1x) | - | 110 | - | 34 | - | 54 | 164 | 0.1 | 2 | detachable|K | - | K101 + TP 301 | 180 | - | - | |
69.37 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | 1 | 0.3 | +1370 | -200 | 9 V battery (1x) | - | 133 | - | 34 | - | 54 | 164 | 0.1 | 2 | detachable|K | - | K101 + TP 203 | 180 | - | - | |
60.69 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | 1 | 0.3 | +1370 | -200 | 9 V battery (1x) | - | 218 | - | 34 | - | 54 | 164 | 0.1 | 2 | detachable|K | - | K101 + TP 201 | 180 | - | - |