Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2100639-BP |
2100640-BP |
VC-8307380 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (Ø) (mm) | Calibrated to | Pick-up time (details) (s) | Probe length (mm) | Product size (length) (mm) | Sensor type | Temperature reading range | Temperature reading range (max.) (°C) | Temperature reading range (min.) (°C) | Weight (g) | Cable length (m) | Connector (testing equipment) | Temperature reading accuracy (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.21 € | 1 | Available | 9 Days | 0.32 | ISO standards | - | - | - | K | 0 up to 250 °C | 250 | 0 | 20.0 | 1 | Heating element connector | 2.5 | |
451.56 € | 1 | Available | 14 Days | 0.32 | DAkkS standards | - | - | - | K | 0 up to 250 °C | 250 | 0 | 20.0 | 1 | Heating element connector | 2.5 | |
8.93 € | 1 | Available | 3 Days | 0.32 | Manufacturer's standards (no certificate) | - | - | - | K | 0 up to 250 °C | 250 | 0 | 20.0 | 1 | Heating element connector | 2.5 |
Loading...
Product type | Air probe |
---|
Configure
Basic Attributes
Calibrated to
Pick-up time (details)(s)
Probe length(mm)
Product size (length)(mm)
Product size (Ø)(mm)
Sensor type
Temperature reading range
Temperature reading range (max.)(°C)
Temperature reading range (min.)(°C)
Weight(g)
Cable length(m)
Connector (testing equipment)
Temperature reading accuracy(°C)
Filter by standard shipping days
Optional Attributes