Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VC-8252875
Part Number
|
---|
VC-8252875 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (Ø) (mm) | Pick-up time (details) (s) | Probe length (mm) | Product size (length) (mm) | Sensor type | Temperature reading range | Temperature reading range (max.) (°C) | Temperature reading range (min.) (°C) | Weight (g) | Cable length (m) | Connector (testing equipment) | Temperature reading accuracy (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.23 € | 1 | Available | 3 Days | 3.5 | - | 218 | - | K | -100 up to 300 °C | 300 | -100 | 30 | - | Heating element connector | 2.5 |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Product type | Air probe |
---|
This page is Air Probe, part number VC-8252875.
You can find the detail information about specifications and dimensions on part number VC-8252875.
Configure
Basic Attributes
Pick-up time (details)(s)
Product size (length)(mm)
Cable length(m)
Product size (Ø)(mm)
Probe length(mm)
Sensor type
Temperature reading range
Temperature reading range (max.)(°C)
Temperature reading range (min.)(°C)
Weight(g)
Connector (testing equipment)
Temperature reading accuracy(°C)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VC-8307380 |
VC-8307395 |
VC-8603660 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (Ø) (mm) | Pick-up time (details) (s) | Probe length (mm) | Product size (length) (mm) | Sensor type | Temperature reading range | Temperature reading range (max.) (°C) | Temperature reading range (min.) (°C) | Weight (g) | Cable length (m) | Connector (testing equipment) | Temperature reading accuracy (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.93 € | 1 | Available | 3 Days | 0.32 | - | - | - | K | 0 up to 250 °C | 250 | 0 | 20.0 | 1 | Heating element connector | 2.5 | |
36.43 € | 1 | Available | 3 Days | 6.4 | - | 115 | - | K | -100 up to 600 °C | 600 | -100 | 200.0 | 1 | Heating element connector | 2.5 | |
56.36 € | 1 | Available | 3 Days | 3 | 15 | 100 | 170 | Pt1000 | -70 up to 250 °C | 250 | -70 | 39.0 | - | - | 0.3 |