Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VC-8603620 |
VC-8603670 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (Ø) (mm) | Pick-up time (details) (s) | Probe length (mm) | Product size (length) (mm) | Sensor type | Temperature reading range | Temperature reading range (max.) (°C) | Temperature reading range (min.) (°C) | Weight (g) | Connector (testing equipment) | Temperature reading accuracy (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.37 € | 1 | Available | 3 Days | 3 | 2 | 100 | 170 | Pt1000 | -70 up to 250 °C | 250 | -70 | 39.0 | - | 0.3 | |
56.36 € | 1 | Available | 3 Days | 3 | 2 | 100 | 170 | Pt1000 | -70 up to 250 °C | 250 | -70 | 39.0 | - | 0.3 |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Product type | Immersion probe |
---|
Configure
Basic Attributes
Connector (testing equipment)
Product size (Ø)(mm)
Pick-up time (details)(s)
Probe length(mm)
Product size (length)(mm)
Sensor type
Temperature reading range
Temperature reading range (max.)(°C)
Temperature reading range (min.)(°C)
Weight(g)
Temperature reading accuracy(°C)
Filter by standard shipping days
Optional Attributes