Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DCT
Ambient temperature(°C) | Max +25 |
Connection (components) | Screw terminal | Connections | Screw terminals |
---|---|---|---|---|---|
Cooling method | Natural cooling | Design type | Encapsulated. cast in insulated casing | Frequency(Hz) | 50 - 60 |
Input voltage (max.)(V) | 230 | Input voltage(V) | 230 | Insulation class | B |
Manufacturer part # | DCT | Max. output current(A) | 1 | Max. temperature(°C) | +25 |
Mounting type | Carry rail mounting | Output voltage (max.)(V DC) | 12 | Power(VA) | 12 |
Primary voltage(V) | 230 | Product type | Rail mounted PSU (DIN) | Secondary current(A) | 1 |
Type (manufacturer type) | DCT 12-1 | Weight(g) | 510.0 |
This page is Rail mounted PSU (DIN), part number DCT.
You can find the detail information about specifications and dimensions on part number DCT.