Bar Steel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ30001BA82

Part Number
8PQ30001BA82
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

65.03 €

1 Available 14 Days

Loading...

  1. 1

Basic information

Material Steel Product size (height)(mm) 1800 Product type Bar
RoHS-compliant Ja Type (manufacturer type) 8PQ 3000-1 BA82

This page is Bar Steel, part number 8PQ30001BA82.
You can find the detail information about specifications and dimensions on part number 8PQ30001BA82.

Tech Support