Faceplate fastener (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7LF9006

Part Number
7LF9006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

47.68 €

1 Available 11 Days

Loading...

  1. 1

Basic information

Product type Faceplate fastener RoHS-compliant Ja Type (manufacturer type) 7LF 9006
Type (misc.) For front mounting Weight(g) 66.5

This page is Faceplate fastener, part number 7LF9006.
You can find the detail information about specifications and dimensions on part number 7LF9006.

Tech Support