Countersunk screw steel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PQ95001BA07

Part Number
8PQ95001BA07
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.52 €

1 Available 29 Days

Loading...

  1. 1

Basic information

Material Steel Product type Countersunk screw RoHS-compliant Ja
Type (manufacturer type) 8PQ 9500-1 BA07 Weight(g) 306

This page is Countersunk screw steel, part number 8PQ95001BA07.
You can find the detail information about specifications and dimensions on part number 8PQ95001BA07.

Tech Support