Squeezer (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

10120167

Part Number
10120167
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

32.15 €

1 Available 35 Days

Loading...

  1. 1

Basic information

Manufacturer part # 10120167 Material Carbon steel Material properties tempered
Product size (length)(mm) 241 Product type Squeezer Range of use Cut & Clip terminals
Suitable for D-SUB connector|D-SUB socket|Pin connector

This page is Squeezer, part number 10120167.
You can find the detail information about specifications and dimensions on part number 10120167.

Tech Support