Plastic shaft (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

425842

Part Number
425842
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Product size (length)(mm) 60 Product size (Ø)(mm) 6
Product type Plastic shaft RoHS-compliant Yes Shaft length(mm) 50
Type (manufacturer type) 425842

This page is Plastic shaft, part number 425842.
You can find the detail information about specifications and dimensions on part number 425842.

Tech Support